IESNA:LM-63-2002
[TEST]P1437886
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8B-927-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 8xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.44A 292.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21173.7
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2949.1 2967.2 2798.7 2467.7 2281.1 2263.0 2275.1 2323.2 2419.5 2545.9 2684.3 2967.2 3587.1 4345.5 5206.1 6048.8 6698.8 7204.3 
7818.2 8233.5 8456.2 8480.3 7980.7 7511.3 7108.0 6349.7 4796.9 3256.1 2600.1 1709.3 619.9 331.0 222.7 120.4 84.3 48.1 0.0 
2949.1 2973.2 2804.7 2479.7 2293.1 2269.0 2287.1 2335.2 2425.5 2564.0 2708.4 2973.2 3593.1 4375.6 5278.4 6066.8 6759.0 7348.8 
7878.4 8305.8 8582.6 8600.7 8053.0 7583.5 7144.2 6373.8 4887.2 3358.4 2600.1 1715.3 619.9 343.1 228.7 126.4 84.3 48.1 0.0 
2949.1 2967.2 2816.7 2527.8 2323.2 2293.1 2311.2 2365.3 2461.6 2612.1 2780.6 3021.4 3551.0 4369.5 5260.3 6151.1 6969.6 7655.7 
8311.8 8895.6 9226.6 9341.0 9202.5 8582.6 8053.0 7451.1 5874.2 3954.3 2804.7 1907.9 836.6 403.3 270.8 180.6 138.4 78.2 0.0 
2949.1 2973.2 2846.8 2588.0 2383.4 2359.3 2365.3 2425.5 2539.9 2708.4 2937.1 3220.0 3605.2 4333.4 5248.3 6253.4 7174.2 7974.7 
8733.1 9389.1 9852.6 10147.5 10195.6 10111.4 9720.1 9016.0 8486.3 7631.7 6133.0 3894.1 1558.8 644.0 397.2 258.8 186.6 
90.3 0.0 
2949.1 2985.3 2889.0 2726.5 2509.8 2467.7 2491.7 2564.0 2696.4 2907.0 3189.9 3545.0 3936.2 4483.9 5266.3 6265.4 7384.9 8402.1 
9166.4 9834.5 10334.0 10671.1 10935.9 11206.8 11309.1 11104.4 10767.4 10219.7 8919.7 6325.6 3346.4 1282.0 619.9 331.0 186.6 
90.3 0.0 
2949.1 2979.2 2931.1 2852.8 2720.4 2648.2 2696.4 2822.8 2979.2 3195.9 3526.9 3960.3 4471.9 4983.5 5639.5 6524.2 7589.5 8630.8 
9515.5 10009.0 10388.2 10779.4 11188.7 11724.4 12248.0 12651.2 12837.8 12916.1 11917.0 9088.2 5410.8 2202.8 848.6 397.2 192.6 
84.3 0.0 
2949.1 3003.3 2985.3 2991.3 2991.3 2985.3 3033.4 3183.9 3406.6 3713.5 4092.7 4574.2 5139.9 5814.0 6584.4 7475.2 8209.5 8907.6 
9509.5 10045.1 10550.7 11056.3 11754.4 12500.8 13144.8 13367.5 12849.8 11844.7 10598.9 8642.8 5266.3 2058.4 662.1 319.0 138.4 
42.1 0.0 
2949.1 2997.3 3021.4 3081.6 3177.9 3304.2 3502.9 3707.5 3984.4 4321.4 4766.8 5338.6 6006.6 6807.1 7691.9 8630.8 9389.1 9924.8 
10376.2 10863.7 11501.7 12223.9 12892.0 13349.4 12898.0 11941.0 10773.4 9262.7 6993.7 4044.5 1932.0 987.1 553.7 325.0 204.6 
72.2 0.0 
2949.1 2997.3 3057.5 3159.8 3316.3 3539.0 3833.9 4189.0 4616.3 5085.8 5639.5 6289.5 7047.9 7938.6 8949.8 9888.7 10635.0 11242.9 
11718.3 12374.4 13235.0 14071.6 14559.1 14180.0 13198.9 12121.6 10586.8 8065.0 5121.9 2660.2 1444.5 818.5 553.7 391.2 228.7 90.3 
0.0 
2949.1 2991.3 3051.5 3183.9 3364.4 3611.2 3936.2 4303.3 4784.8 5260.3 5850.1 6536.3 7390.9 8299.7 9389.1 10448.4 11387.3 12223.9 
12940.1 13806.8 14956.4 15877.2 16304.6 15774.9 14505.0 12753.5 10436.4 7288.6 4026.5 2052.4 1119.5 698.2 469.5 319.0 198.6 102.3 
0.0 
2949.1 2967.2 3027.4 3165.8 3370.5 3635.3 3942.2 4369.5 4833.0 5344.6 5964.5 6662.7 7493.2 8396.0 9467.4 10568.8 11441.5 12199.8 
12789.7 13451.7 14288.3 14769.8 14727.7 13788.8 12181.8 10291.9 8095.1 5302.4 2840.8 1402.3 848.6 529.6 355.1 204.6 138.4 60.2 0.0 
2949.1 2961.2 3009.3 3129.7 3310.3 3551.0 3845.9 4201.0 4646.4 5085.8 5591.3 6169.1 6831.2 7589.5 8450.2 9407.2 10279.9 10941.9 
11477.6 12037.3 12579.0 12711.4 12344.3 11134.5 9563.7 7824.3 6000.6 3882.0 2046.3 1059.3 680.1 439.4 258.8 132.4 84.3 42.1 0.0 
2949.1 2943.1 2973.2 3057.5 3195.9 3388.5 3617.2 3882.0 4177.0 4508.0 4845.0 5230.2 5699.7 6223.3 6873.3 7619.6 8203.4 8672.9 
8859.5 8889.6 8817.3 8239.5 7144.2 5446.9 3864.0 2774.6 1992.2 1288.0 752.3 493.5 331.0 222.7 138.4 72.2 36.1 12.0 0.0 
2949.1 2907.0 2864.9 2858.9 2870.9 2913.0 2955.2 2979.2 3009.3 2985.3 2913.0 2798.7 2714.4 2708.4 2846.8 3033.4 3063.5 2774.6 2317.2 
1889.9 1444.5 1059.3 830.6 662.1 535.7 433.3 337.0 252.8 186.6 138.4 102.3 72.2 48.1 24.1 6.0 6.0 0.0 
2949.1 2834.8 2708.4 2582.0 2461.6 2341.3 2184.8 1920.0 1582.9 1288.0 1161.6 1167.6 1245.9 1372.3 1468.6 1444.5 1233.8 957.0 710.2 571.8 
505.6 469.5 421.3 361.1 294.9 246.8 198.6 174.5 150.5 132.4 108.3 90.3 60.2 24.1 6.0 0.0 0.0 
2949.1 2798.7 2576.0 2335.2 2094.5 1799.6 1402.3 1023.2 866.7 836.6 830.6 830.6 842.6 860.7 812.5 656.0 493.5 415.3 367.1 325.0 300.9 
276.9 252.8 228.7 210.7 198.6 180.6 138.4 102.3 78.2 48.1 30.1 12.0 6.0 0.0 0.0 0.0 
2949.1 2750.5 2449.6 2118.6 1745.4 1312.1 908.8 782.4 752.3 716.2 686.1 662.1 638.0 601.9 523.6 415.3 355.1 300.9 258.8 234.7 210.7 
198.6 180.6 174.5 156.5 138.4 120.4 102.3 78.2 54.2 42.1 24.1 12.0 0.0 0.0 0.0 0.0 
2949.1 2708.4 2323.2 1932.0 1474.6 969.0 788.4 740.3 704.2 662.1 619.9 565.8 517.6 463.4 397.2 343.1 294.9 252.8 222.7 204.6 186.6 174.5 
162.5 150.5 138.4 126.4 108.3 84.3 72.2 60.2 42.1 24.1 6.0 0.0 0.0 0.0 0.0 
2949.1 2654.2 2251.0 1769.5 1239.8 830.6 758.4 722.2 680.1 638.0 583.8 517.6 457.4 397.2 343.1 300.9 264.8 228.7 210.7 192.6 174.5 162.5 150.5 
138.4 120.4 108.3 90.3 72.2 60.2 48.1 30.1 12.0 0.0 0.0 0.0 0.0 0.0 
2949.1 2642.2 2190.8 1685.2 1071.3 794.5 752.3 716.2 674.1 625.9 565.8 505.6 439.4 379.2 325.0 282.9 252.8 222.7 198.6 180.6 162.5 150.5 132.4 
120.4 108.3 84.3 66.2 60.2 48.1 36.1 18.1 6.0 0.0 0.0 0.0 0.0 0.0 
2949.1 2636.2 2160.7 1613.0 993.1 788.4 746.3 710.2 674.1 625.9 559.7 493.5 427.3 373.2 325.0 288.9 258.8 234.7 204.6 180.6 156.5 144.4 126.4 
114.4 96.3 66.2 48.1 42.1 30.1 18.1 12.0 0.0 0.0 0.0 0.0 0.0 0.0 
2949.1 2612.1 2154.7 1619.0 987.1 782.4 746.3 710.2 668.1 619.9 559.7 493.5 433.3 379.2 331.0 294.9 264.8 234.7 204.6 180.6 156.5 144.4 126.4 
114.4 96.3 66.2 48.1 36.1 30.1 18.1 6.0 0.0 0.0 0.0 0.0 0.0 0.0 
